Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8281 - S-5 Z-Mini-FL-Klemmen Aluminium 49x46x23x72
Bill of material
SFS 495712
ARTNR
Order number
495712
FN
8281
TYP
Type
F4
MARKE
Marke
S-5! STEHFALZKLEMMEN
LM
Lief.Mat
36239
MKT
Materialkurztext
S-5 Z-Mini-FL Klem Al,34
LTEXT1
Langtext 1
S-5 Z-Mini-FL-Klemmen m. 1 Fix.schraube
LTEXT2
Langtext 2
Aluminium/Schrauben rostfrei A2
LTEXT3
Langtext 3
für gerundete Falzabschlüsse, m.Flansch
LTEXT4
Langtext 4
49x46x23x72
L
Length
30 mm
B
Width
46 mm
H
Height
46 mm
A
Width
71 mm
B1
Width
23 mm
H1
Height
35 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D