Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8292 - S-5 Clip-Verbinder VersaClip Alu
Bill of material
SFS 495720
ARTNR
Order number
495720
FN
8292
TYP
Type
F4
MARKE
Marke
S-5! STEHFALZKLEMMEN
LM
Lief.Mat
36239
MKT
Materialkurztext
S-5 VersaClip Color-Grip-Halt, Al,150
LTEXT1
Langtext 1
S-5 Clip-Verbinder VersaClip
LTEXT2
Langtext 2
Aluminium
LTEXT3
Langtext 3
zu Schneefangsystem ColorGard
D1
Nominal diameter
11 mm
L
Length
62 mm
B
Width
38.1 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D