Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
83 Series Castershox Standards - Shock Absorbing Casters
Bill of material
83-08301-60-1
PN
Reference Number
83-08301-60-1
BEARCAP
Capacity (Varies w/ Options Below)
1700 lbs.
SERIES
Series
83
CT
Caster Type
WD
Dia.
Inch
WW
Width
3 Inch
WT
Material
OH
OAH
12.00 Inch
SL
Swivel Lead
4.00 Inch
BRNG
Bearing
WGHT
Wt.
58 lb
SLO
Swivel Lock
WB
Wheel Brake
XTPS
X Top Plate Size
6 Inch
YTPS
Y Top Plate Size
7.5 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D