Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Spraying Systems
Description
8370 - Split Eyelet - Metric
Bill of material
B8370A-1-1/2x3/8
PN
Sales Part
MAT
Material
SN
Series Name
Split-Eyelet Connectors
IC
Inlet Connection Size
OC
Outlet Connection Size
OCG
Outlet Connection Gender
OCTT
Outlet Connection Thread Type
BSPT
MAXP
Max Pressure
9 bar
PS
Pipe Size
W
mm
D
17.02 mm
L
mm
WE
Net Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D