Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Hammond Valve
Description
8422, 8423, 8433
Bill of material
8422-3/4
PNH
Part No.
VS
Size
Inch
SERIES
Series
BOMAT
Body Material
BSMAT
Ball/Stem Material
SEMAT
Seat Material
ECT
End Connection Type
NPT Female
PORT
Port Size
Standard Port
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
J
Inch
K
Inch
L
Inch
M
Inch
MATL
Material List
Material/Specification
LOD
Level of Details
WT
Weight
lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D