Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
8537260000 - RS SD9 SZ
Bill of material
Weidmueller 8537260000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8537260000
MANUTYPEDESC
Manufacturer Type Description
RS SD9 SZ
DESCSHORT
Short Description
Interface module with terminal, connector, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole plug, LM2NZF 5.08mm, Tension-clamp connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4032248173013
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAF726
rated current
1.500 A
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
9
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
64 mm
BAF016
width
45 mm
AAF040
Mass
0.073 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D