Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
87 Series Casters Standards - Extra Heavy Duty Casters
Bill of material
87-06302-61-1
PN
Reference Number
87-06302-61-1
BEARCAP
Capacity (Varies w/ Options Below)
1640 lbs
SERIES
Series
87
CT
Caster Type
WD
Dia.
Inch
WW
Width
3 Inch
WT
Material
OH
OAH
9 1/2 Inch
SL
Swivel Lead
3.00 Inch
BRNG
Bearing
Precision Ball
WGHT
Wt.
37.00 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6.0 Inch
YTPS
Y Top Plate Size
7.5 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6.0 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D