Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
884-3080 - Cover, for stud terminal block, 185 and 300 mm²
Bill of material
884-3080
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
52.00 mm
BREITE
Width
54.00 mm
TIEFE
Depth
139.00 mm
FARBE
Color
GEWICHT
Weight
30.000 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D