Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
885-510 - Empty housing, M10
Bill of material
885-510
BESTNR
Item-No.
885-510
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
26.70 mm
BREITE
Width
32.00 mm
TIEFE
Depth
67.00 mm
FARBE
Color
gray
GEWICHT
Weight
25.986 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D