Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8898030000 - TS15X5 ST K41
Bill of material
Weidmueller 8898030000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8898030000
MANUTYPEDESC
Manufacturer Type Description
TS15X5 ST K41
DESCSHORT
Short Description
Terminal rail, with slot, Terminal rails, 15 x 5 x 106 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248648788
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
106 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.021 kg
BAA020
height
15 mm
BAF016
width
106 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D