Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
890-1761 - h-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, outputs on one side, 3 locking levers, for flying leads
Bill of material
890-1761
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
3
HOEHE
Height
29.00 mm
BREITE
Width
16.40 mm
TIEFE
Depth
57.85 mm
FARBE
Color
BEMERKUNGEN
Comment
1 2 3
GEWICHT
Weight
13.913 g
ECLASS71
eCl@ss 7.1
27-44-06-03
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D