Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-2102 - Snap-in socket, 2-pole, Cod. I
Bill of material
890-2102
BESTNR
Item-No.
890-2102
LOG
Level of Geometry
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 -16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
16.00 mm
BREITE
Width
19.80 mm
TIEFE
Depth
39.85 mm
FARBE
Color
blau
GEWICHT
Weight
4.590 g
ECLASS71
eCl@ss 7.1
27-44-06-02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D