Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
890-621 - T-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, 2 locking levers
Bill of material
890-621
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
13 A
HOEHE
Height
39.65 mm
BREITE
Width
27.90 mm
TIEFE
Depth
53.90 mm
FARBE
Color
GEWICHT
Weight
12.225 g
ECLASS71
eCl@ss 7.1
27-44-06-03
Recommendations
Loading ...
Download CAD models
Previews
3D
2D