Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
8GS
Bill of material
8GS1014-Z-140000470112
CNSORDERNO
Order Number
SF
Switching Function
ON-ON
NOP
Number of Poles
RV
Rated voltage
AC 125V 6A Max. / AC 250V 3A Max. / DC30V 4A Max.
TS
Terminal Style
WP
Water Proof
Whole washing
CC
Color Cap
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D