Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
8V-Q
Bill of material
8V1052-Q-Z-140000050441
CNSORDERNO
Order Number
SF
Switching Function
NOP
Number of pole
RV
Rated voltage
AC 125V 6A Max. / AC 250V 3A Max.
TS
Terminal Style
PCB
LR
Lever / Rocker
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D