Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
9 way S Cup Female 1k Wout
Bill of material
HARTING 09641117230
MANUID
Product number of the Manufacturer
09641117230
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
9 way S Cup Female 1k Wout
SUPPLIERALTNO
Alternative product number
09 64 111 7230
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D