Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
90°Support Connector - External Connector Series
Bill of material
LE-L5050-30
ORDERNUMBER
Order Number
CODE
Code
LE-L5050
MATERIAL
Material
Aluminium (6063-T5)
A
50.0 mm
B
mm
C
mm
D
8.0 mm
WEIGHT
Weight
kg
CONNECTION
Connection No
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D