Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9019070000 - H1,0/12D R
Bill of material
Weidmueller 9019070000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9019070000
MANUTYPEDESC
Manufacturer Type Description
H1,0/12D R
DESCSHORT
Short Description
Wire end ferrule, Standard, 1 mm², Stripping length: 8 mm, red
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190029074
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
1 mm²
BAA351
color
red
BAB664
material
Copper
BAC477
Shell length
6 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D