Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
9028200000 - H70,0/37 GE
Bill of material
Weidmueller 9028200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9028200000
MANUTYPEDESC
Manufacturer Type Description
H70,0/37 GE
DESCSHORT
Short Description
Wire end ferrule, Standard, 70 mm², Stripping length: 26 mm, yellow
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190891572
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
70 mm²
BAA351
color
yellow
BAB664
material
Copper
BAC477
Shell length
21 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D