Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
903-369P-51A
Bill of material
903-369P-51A
PN
Part Number
903-369P-51A
DESC
Description
RF Connector SMB Right Angle Crimp Plug M17/152 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
B1
CT
Cable Type
RG-316 Double Shield,RD-316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
SC
Size Category
Subminiature
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D