Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9064-78 - O-range® one-gang junction box
Bill of material
9064-78
CNSORDERNO
Order number
9064-78
CNSEAN
EAN-Code
4013456548275
BZ
Type
O-range® one-gang junction box
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
62 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws +/-
2
KE
Ø 20 / 25 mm combination entries
2
RE
Conduit entries Ø 20 mm
1 mm
LSF1
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
1
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
3
LSF3
Cable entries 3 x 1.5 mm²
3
LSF4
Cable entries for low voltages
2
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality. · Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D