Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9073-78 - Junction box Ø 120 mm halogen-free
Bill of material
9073-78
CNSORDERNO
Order number
9073-78
ENO
E number
155114029
BZ
Designation
Cavity wall junction box Ø 120 mm, halogen-free, with cover
LOD
Level of Details
INFOTEXT
Infotext
Flush-mounting junction box Quickbox for installation in cavity walls and hollow ceilings Cut hole Ø: 120 mm, depth: 65 mm. Made of ABS, halogen-free, GWT 850°C, VDE-tested, break-out openings Ø 20 mm: 4, Ø 25 mm: 2 Art. No.: 9073-78 / E No 155 114 029
T
Depth
65 mm
FR
Cut hole Ø
120 mm
K
for terminals up to
4 mm2
AO20
Break-out openings Ø 20 mm
4
AO25
Break-out openings Ø 25 mm
2
CNSMASSEXACT
Individual net weight
45.1 g
CNSVOLUMEEXACT
Single volume
1.09 l
CNSEAN
EAN code
4013456221314
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D