Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9089-45 - Fleece-butyl sealing sleeve
Bill of material
9089-45
CNSORDERNO
Order number
9089-45
CNSEAN
EAN code
4013456537545
BZ
Designation
Fleece-butyl sealing sleeve
LOD
Level of Details
ALR
Number of cables/conduits
2 ST
DLR
Diameter of cable / pipe
4 - 8 mm
L
Length
150 mm
B
Width
150 mm
H
Height
30 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
For permanent, secure sealing of installation penetrations in masonry, concrete or wood materials, etc. The highly-elastic sleeves are fitted with fleece-butyl flanges as plaster bases and provide maximum adhesion. Some surfaces must be pre-treated with KAISER primer. · Permanently moisture-proof - for use indoors and outdoors · The fleece sleeve can be plastered over, and is for use in plastered walls and behind composite thermal insulation systems · Waterproofing effect with non-pressing water, e.g. against soil moisture
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D