Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9268-94 - Cavity wall electronics box ECON® Flex
Bill of material
9268-94
CNSORDERNO
Order number
9268-94
BZ
Designation
Cavity wall electronics box ECON® Flex, air-tight, with device screws
LOD
Level of Details
FP
for panel thickness
7 - 30 mm
L
Length
122 mm
B
Width
71 mm
T
Depth
75 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws
2
M25
Conduit entries up to M25
2
LF
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
LF2
Cable entries 3 x 1.5 mm²
2
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.816 l
CNSEAN
EAN code
4013456545915
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Cavity wall one-gang junction box, plastic, acc. to DIN VDE 0606-1 and DIN 49073, air-tight version acc. to DIN 18015-5, with device screws, device screw spacing 60 mm, with side area for electronic components or terminals, protection class IP 30 acc. to DIN EN 60529, with entry membranes for 2 DIN EN conduits up to Ø 25 mm and 2 conduit entries each up to NYM 3 x 1.5 mm² and 5 x 1.5 mm², in cavity wall for panel thicknesses 7-30 mm, cut hole Ø 68 mm, dimensions: LxWxH: 122x71x75 mm Manufacturer / Type : Kaiser 9268-94
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D