Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
932 - Acro Pneumatic Pinch Valve
Bill of material
932CN-SABP5-040-0188
PN
Part No.
932CN-SABP5-040-0188
MODEL
Model No.
932
STATE
State
S
Sensor Option
PG
Max Pinch Gap
Inch
W
Weight
4.5 oz. (125g)
OPR
Operating Pressure Range
50-125 psig
TODR
Tube OD Range
0.125-0.1875 in. (3.2-4.8 mm)
STH
Supported Tube Hardness
Up to 85 Durometer Shore A
MO
Mounting Options
Panel or Base
PS
Protective Seals
Panel
SDS
Supplied Default State
Normally Closed
OTS
Off-the-shelf
Off-the-shelf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D