Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
935 - Acro Pneumatic Pinch Valve
Bill of material
935CN-SABP5-160-1000
PN
Part No.
935CN-SABP5-160-1000
MODEL
Model No.
935
STATE
State
S
Sensor
W
Weight
17.1 oz. (485g)
OPR
Operating Pressure Range
60-125 psig
TODR
Tube OD Range
0.75-1.00 in. (19.1-25.4 mm)
STH
Supported Tube Hardness
Up to 50 Durometer Shore A
MO
Mounting Options
Panel or Base
PS
Protective Seals
Panel
SDS
Supplied Default State
Normally Closed
OTS
Off-the-shelf
Off-the-shelf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D