Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
9401 10*12,7 Set Screw 120° - Rotary Encoder Accessories
Bill of material
9401 10*12,7 Set Screw 120°
PRODUCT_PICTURE
Product Picture
MANUID
9401 10*12,7 Set Screw 120°
DESCSHORT
Short Description
Coupling 9401 10*12,7 Set Screw 120°
EAN
4050143258147
MANUTYPEDESC
Manufacturer Type Description
9401 10*12,7 Set Screw 120°
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.110
LENGTH
0.045
WIDTH
0.025
DEPTH
0.025
CTC
Customs tariff number
8483 6080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D