Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9441700000 - RS 16IO 2W R S
Bill of material
Weidmueller 9441700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9441700000
MANUTYPEDESC
Manufacturer Type Description
RS 16IO 2W R S
DESCSHORT
Short Description
Interface module with relais, LM2N 5.08 mm, Screw connection, Connector RSV 1.6, 24-pole female, 2-wire, LED status display per channel: No, Disconnection per channel: No, Fuse per channel: No
GTIN
4032248253838
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1 1 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
24
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
72 mm
BAF016
width
123 mm
BAH005
rated voltage
150 V
AAF040
Mass
0.230 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D