Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
9445060000 - RSM-12 C 1CO S
Kusovník
Weidmueller 9445060000
PREVIEW
Preview
MANUID
Manufacturer Product ID
9445060000
MANUTYPEDESC
Manufacturer Type Description
RSM-12 C 1CO S
DESCSHORT
Description short
Modul rozhraní s relé, RCL, LL2N 5,08 mm, Šroubové připojení, Zásuvný konektor v souladu s IEC60603-13 / DIN41651, 20pólová zástrčka, 24 V DC ± 10%, 20 mA
GTIN
GTIN-Code
4032248252671
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
20
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
68 mm
BAF016
width
147 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.482 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D