Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
9445120000 - RSM-16 FUS 1CO S
Kusovník
Weidmueller 9445120000
PREVIEW
Preview
MANUID
Manufacturer Product ID
9445120000
MANUTYPEDESC
Manufacturer Type Description
RSM-16 FUS 1CO S
DESCSHORT
Description short
Modul rozhraní s relé, RCL, LL 5.08 mm, Šroubové připojení, Zásuvný konektor v souladu s IEC60603-13 / DIN41651, 20pólová zástrčka, 24 V DC ± 10%, 20 mA
GTIN
GTIN-Code
4032248252831
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
20
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
75 mm
BAF016
width
261 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.955 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D