Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
9448110000 - RS 8AIO I-M-DP SD S
Bill of material
Weidmueller 9448110000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9448110000
MANUTYPEDESC
Manufacturer Type Description
RS 8AIO I-M-DP SD S
DESCSHORT
Short Description
Interface module with terminal, connector, built-in
DESCLONG
Long Description
Transfer module as an interface with terminals, connectors and components.
GTIN
4032248253418
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
0.500 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
25
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
81 mm
BAF016
width
114 mm
BAH005
rated voltage
50 V
AAF040
Mass
0.372 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D