Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
9448120000 - RS 16AIO I-M-DP SD S
Kusovník
Weidmueller 9448120000
PREVIEW
Preview
MANUID
Manufacturer Product ID
9448120000
MANUTYPEDESC
Manufacturer Type Description
RS 16AIO I-M-DP SD S
DESCSHORT
Description short
Modul rozhraní se svorkou, konektor, vestavěný
DESCLONG
Description long
Modul přenosu jako rozhraní se svorkami, konektory a komponenty.
GTIN
GTIN-Code
4032248253449
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
0.500 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
37
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
81 mm
BAF016
width
197 mm
BAH005
rated voltage
50 V
AAF040
Mass
0.596 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D