Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9463-14 - HWD B15 one-gang box for thin boarding
Bill of material
9463-14
CNSORDERNO
Art. No.
9463-14
BZ
Designation
Fire protection one-gang box, HWD B15 for shipbuilding walls B15, for thin boarding
LOD
Level of details
INFOTEXT
Infotext
One-gang junction box HWD B15 for shipbuilding walls B15 with category B 15 partition (9463-14) for panel thickness 0.2 - 40 mm, depth 44 mm, cut hole diameter 74 mm, device screw spacing 60 mm, 2 cable entries up to diameter 11.5 mm, halogen-free, combination distance simply by removing the pre-embossed edge 71 mm Manufacturer / Type Kaiser 9463-14
T
Depth
44 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through simple separation of the pre-embossed edge
71 mm
GSAB
Device screw spacing
60 mm
LF13
Cable entries up to Ø 13 mm
4
FP
for panel thickness
0.2 - 40 mm
CNSMASSEXACT
Individual net weight
66.8 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN code
4013456535527
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D