Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9464-15 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9464-15
CNSORDERNO
Art. No.
9464-15
BZ
Type
Fire protection one-gang junction box, HWD B15 for shipbuilding walls B15
LOD
Level of Details
INFOTEXT
Infotext
T
Depth
54.5 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through single separation of the pre-embossed edge
71 mm
GSAB
Fixing screw spacing
60 mm
LF13
Conduit entries up to Ø 13 mm
4
FP
For panel thickness
7 - 40 mm
VPE
Support connectors for each package
5
CNSMASSEXACT
Individual net weight
75.4 g
CNSVOLUMEEXACT
Single volume
0.508 l
CNSEAN
EAN-Code
4013456533561
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D