Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - 94972 Connection Set Megalu C1/64
Bill of material
94972
IDNR
Identnr
94972
ARTICLE
designation
WITTE-MEGALU-C1-64-KIT
VBS
Verbindungssatz
c1/64
L
length
150.000 mm
B
width
64.000 mm
SYS
Rastermass
16.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D