Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9510590000 - POK MOPL 1212
Bill of material
Weidmueller 9510590000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9510590000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 1212
DESCSHORT
Short Description
Mounting plate (Housing) Klippon POK (polyester empty enclosure) 109 x 107 x 1.5 mm, Sheet steel, galvanized, Miscellaneous, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4008190498221
MANUNAME
Manufacturer Name
Weidmueller Group
AAG076
punching present
Yes
BAA020
height
107 mm
BAB664
material
Steel
BAF016
width
109 mm
BAF785
Surface
Other
AAF040
Mass
0.119 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D