Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
9510650000 - POK MOPL 2540
Bill of material
Weidmueller 9510650000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9510650000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 2540
DESCSHORT
Short Description
Mounting plate (Housing) Klippon POK (polyester empty enclosure) 384 x 234 x 1.5 mm, Sheet steel, galvanized, Miscellaneous, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4032248415298
MANUNAME
Manufacturer Name
Weidmueller Group
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Other
AAF040
Mass
1.046 kg
BAA020
height
234 mm
BAF016
width
384 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D