Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9510690000 - POK MOPL 0819
Bill of material
Weidmueller 9510690000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9510690000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 0819
DESCSHORT
Short Description
Mounting plate (Housing) Klippon POK (polyester empty enclosure) 179 x 64 x 1.5 mm, Sheet steel, galvanized, Miscellaneous, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4008190498184
MANUNAME
Manufacturer Name
Weidmueller Group
AAG076
punching present
Yes
BAA020
height
64 mm
BAB664
material
Steel
BAF016
width
179 mm
BAF785
Surface
Other
AAF040
Mass
0.128 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D