Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9526870000 - KLIPPON K21 EX
Bill of material
Weidmueller 9526870000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9526870000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K21 EX
DESCSHORT
Short Description
Ex metal housing, 125 x 80 x 57 mm, untreated, Flange plate: No, M4 torx stainless steel screws with slot
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248019120
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
0.472 kg
BAB577
depth
57 mm
BAA020
height
93.203 mm
BAF016
width
125 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D