Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - 95340 Connection Set Megalu C3/80
Bill of material
94973
IDNR
Identnr
94973
ARTICLE
designation
WITTE-MEGALU-C3-80-KIT
VBS
Verbindungssatz
c1/80
L
length
150.000 mm
B
width
80.000 mm
SYS
Rastermass
16.000 mm
B2
9.000 mm
C
25.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D