Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
96 Series Casters Standards - Dual Wheel Casters
Bill of material
96-06301-20-1
PN
Reference Number
96-06301-20-1
BEARCAP
Capacity (Varies w/ Options Below)
11000 lbs.
SERIES
Series
96
CT
Caster Type
WD
Dia.
Inch
WW
Width
Inch
WT
Material
OH
OAH
9.0 Inch
SL
Swivel Lead
2.5 Inch
BRNG
Bearing
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
8.5 Inch
YTPS
Y Top Plate Size
8.5 Inch
XBHS
X Bolt Hole Spacing
7 Inch
YBHS
Y Bolt Hole Spacing
7 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D