Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
9776 (NA) - Outdoor air/air heat exchangers for CS Toptec - Output class 105W/K
Bill of material
9776.152
BEST
Model No.
9776.152
BEZ1
Designation 1
CS heat exchanger Toptec 105W/K
B
Width
500 mm
H
Height
1000 mm
T
Depth
200 mm
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D