Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9799-77.06 - Quickbox Maxi sound insulation box 3x2
Bill of material
9799-77.06
CNSORDERNO
Art. No.
9799-77.06
ENO
E number
372632409
BZ
Designation
Quickbox Maxi sound insulation box 3x2, Ø83mm,for sound insulation walls class A*, 205 x 145 x 73.5 mm
LOD
Level of details
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox Maxi sound insulation boxes for cavity wall installation Length x Width x Depth: 205 x 145 x 73.5 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Conduit entries M25: 4x combination: 3x2 Art. No.: 9799-77.06 / E No 372 632 409
M
Material
TPE,PC/ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
3x2
FR
Cut hole Ø
83 mm
RF
Conduit entries up to M25
4 mm
L
Length
205 mm
B
Width
145 mm
T
Depth
73 mm
CNSMASSEXACT
Individual net weight
359.34 g
CNSVOLUMEEXACT
Single volume
2.754 l
CNSEAN
EAN code
7611614276922
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D