Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Spraying Systems
Description
9830 TW - Strainer
Bill of material
9830-3/4TW-200
PN
Sales Part
MAT
Material Type
Ductile Iron
IC
Inlet Connection Size
Inch
THD
Inlet Thread Type
NPT
TT
Inlet Male/Female
Female
MS
Screen Mesh Size
MSD
Screen Mesh Wire Dia.
Inch
SMATTYPE
Screen Material Type
Stainless Steel
MO
Screen Mesh Opening
Inch
OIC
Outlet Connection Size
Inch
OTHD
Outlet Thread Type
NPT
OTT
Outlet Male/Female
Female
MINP
Min Pressure
- psi
MAXP
Max Pressure
200 psi
CAPDIA
Cap Dia.
3.00
PPS
Pipe Plug Size
3/8 Inch
WE
Net Weight
oz.
L
8.87 Inch
W
5.25 Inch
B
7.26 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D