Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910452 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910452
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910452
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection Tri-Clamp ¾", Immersion depth 100 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
EAN
4047101544114
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-3-TRI3/4-A4-L100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D