Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
9910472 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910472
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910472
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection dairy screw connection DN25 acc. to DIN 11851, Immersion depth 150 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-6-DN25K-A4-L150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D