Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
9910520 - Temperature Detection, Probe
Bill of material
9910520
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910520
DESCSHORT
Short Description
Temperature Detection, Probe
DESCLONG
Long Description
Temperature Detection, Probe, Immersion sensor, Pt 100 probe according to DIN EN 60751, Resistant to vibrations and shocks, Connectable to TS, TTM, IM34, BL20, BL67, Operating temperature of the connector: -20 … 120 °C, 4-wire connection technology
EAN
4047101543650
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TP-203B-CF-H1141-L200/D805
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D