카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
9910535 - Temperature Detection, With Current Output
Bill of material
9910535
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910535
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Compression fitting process connection, Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
EAN
4047101249415
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM150C-203A-CF-LI6-H1140-L100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D