Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910536 - Temperature Detection, With Current Output
Bill of material
9910536
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910536
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Compression fitting process connection, Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
EAN
4047101249422
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM150C-203A-CF-LI6-H1140-L150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D