Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
9910552 - Temperature Detection, With Current Output
Bill of material
9910552
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910552
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Factory setting -50…50 °C (other settings on request), Process connection G1/8" male thread
EAN
4047101249385
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM050C-103A-G1/8-LI6-H1140-L024-50/50°C
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D